- Halo Roundback Cylinder lampholders utilize a variety of lamps
- Ideal for accent and display lighting applications
- 338° horizontal rotation and 0° to 90° vertical pivot
- Quick-lock adapter attaches anywhere along the track channel
- Finishes: White (P) and Black (MB)
Your internet browser isn't supported.
HALO
LZR302P
Specifications
Product Description
Brand Name | Halo |
Family | LZR302 Roundback with Baffle |
Description | LAZER ROUNDBACK CYLINDER, BLACK BAFFLE, WHITE, BR30, R30, PAR30, BR25 |
Product Details
Lamp Type | Incandescent |
UPC | 662400612674 |
Amperage Rating | N/A |
Mounting | Track |
Track Lampholders | Roundback Cylinder |
Voltage Rating | 120V |
Product Weight | 1.331 |
Case Quantity | 12 |
Pallet Quantity | 288 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |