- To connect three track sections into a Left-Handed T configuration.
- Can be used as and electrical feed point.
- Finishes: White (P), Black (MB)
Your internet browser isn't supported.
HALO
LZR213RMB
Specifications
Product Description
Brand Name | Halo |
Family | LZR213L T Connector Left Hand |
Description | LAZER T CONNECTOR, RIGHT HAND, MATTE BLACK |
Product Details
Lamp Type | N/A |
UPC | 662400685968 |
Amperage Rating | N/A |
Mounting | Accessory |
Voltage Rating | 120V |
Product Weight | 0.4 |
Case Quantity | 12 |
Pallet Quantity | 2400 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |