- To connect two track sections and any angle up to 90°
- Can be used as and electrical feed point.
- Finishes: White (P), Black (MB)
Your internet browser isn't supported.
LZR211P
Specifications
Product Description
Brand Name | Halo |
Family | LZR211 Flexible Connector Feed |
Description | LAZER FLEXIBLE CONNECTOR FEED, WHITE |
Product Details
Lamp Type | N/A |
UPC | 662400617204 |
Amperage Rating | N/A |
Mounting | Accessory |
Voltage Rating | 120V |
Product Weight | 0.4 |
Case Quantity | 12 |
Pallet Quantity | 2492 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |