- Designed to accept 1/2" trade size conduit fitting
- Use when feeding to track through surface conduit system.
- Finishes: White (P), Black (MB)
- Finish: P (White), MB (Black)
Your internet browser isn't supported.
HALO
LZR204MB
Specifications
Product Description
Brand Name | Halo |
Family | LZR204 Conduit Adapter Feed |
Description | LAZER CONDUIT ADAPTER FEED, MATTE BLACK |
Product Details
Lamp Type | N/A |
UPC | 662400617075 |
Amperage Rating | N/A |
Mounting | Accessory |
Voltage Rating | 120V |
Product Weight | 0.271 |
Case Quantity | 12 |
Pallet Quantity | 432 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |