- For starting a run when mounted to a junction box
- Finish: P (White), MB (Black)
Your internet browser isn't supported.
Specifications
Product Description
Brand Name | Halo |
Family | LZR200 Live End Feed with Junction Box Cover |
Description | LAZER LIVE END FEED W/JUNCTION BOX COVER, MATTE BLACK |
Product Details
Lamp Type | N/A |
UPC | 662400616993 |
Amperage Rating | N/A |
Mounting | Accessory |
Voltage Rating | 120V |
Product Weight | 0.354 |
Case Quantity | 6 |
Pallet Quantity | 672 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |