Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

LZR1320 Front Loading Gimbal

  • Contemporary gimbal lampholder designed for style
  • Front loading of the lamp allows for intuitive relamping
  • Quick-lock adapter attaches anywhere along the track channel
  • 338° horizontal rotation and 0° to 90° vertical pivot
  • Welded steel housing
  • Finishes: White (P) and Matte Black (MB)
LZR1320 Front Loading Gimbal

LZR1320 Front Loading Gimbal

Overview

Halo Gimbal lampholders are designed for use with Halo Power-Track and Lazer-by-Halo track systems. Halo Gimbal lampholders utilize standard PAR and halogen PAR lamp technology. Front loading lamp design allows for ease of relamping. They are available in white or black finish and are ideal for accent and display lighting applications.

Resources

Stock Catalog Number (2)

Want to purchase this product?

Interested in email updates?

Need more information?