Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Oct 18, 2024

Replace with LT Recessed Canless LED Downlights

LT4-DM 4" Regressed Canless Direct Mount

  • Option for baffle trim or smooth splay
  • Canless Direct Mount – does not require recessed housing or junction box
  • Up to 700 delivered lumens
  • Achieving L70 at 35,000 hours in IC and non-IC applications
  • Plastic construction is impact resistant and non-corrosive
  • 1.87” depth – easy to install in ultra-shallow plenum spaces
  • Compatible with Halo round or square mounting frames
  • 3-color selectable CCT: 2700K, 3000K, 3500K or 3000K, 4000K, 5000K
  • 120V input, dimmable down to 10% with select phase cut dimmers
  • Dead front, air-tite, wet location listed, IC rated
LT4-DM 4" Regressed Canless Direct Mount

LT4-DM 4" Regressed Canless Direct Mount

All-purpose direct mount energy-saving solution with SeleCCTable color technology

The LT4-DM is a regressed canless direct mount LED module with remote driver / junction box and installs without the use of a recessed housing, saving time and money. The LT4-DM features two field selectable CCT options (2700K, 3000K, 3500K or 3000K, 4000K, 5000K). The LT series is dead front, wet location listed, air-tite, and IC rated. The LT series is perfect for residential downlighting applications with its versatile installation, attractive design, and energy efficiency.

3 Color Selectable CCT

3 Color Selectable CCT

SeleCCTable technology puts flexibility at your fingertips. By using the switch located on the junction box, the user can choose from a range of three color temperatures from 2700K - 5000K.

Canless Installation

Canless Installation

Installs virtually anywhere with no housing required! The LT Direct Mount Downlights can be used in direct contact with insulation and is airtight, reducing airflow between unconditioned and conditioned spaces and meeting restricted air flow requirements.

Baffle Trim Smooth Splay

Baffle Trim Smooth Splay

The regressed lens with baffle trim or smooth splay gives the impression of a traditional downlight with the benefit of canless installation.

Resources