HALO

LT3-DM SeleCCTable™ Direct Mount

  • Smooth Splay and Lens
  • Direct mount – does not require recessed housing or junction box
  • Up to 580 delivered lumens; 90+ CRI
  • Achieving L70 at 35,000 hours in IC and non-IC applications
  • Plastic construction is impact resistant and non-corrosive
  • 1.65” depth – easy to install in ultra-shallow plenum spaces
  • Compatible with Halo round or square mounting frames
  • 3-color selectable CCT: 2700K, 3000K, 3500K or 3000K, 4000K, 5000K
  • 120V input; dimmable down to 10% with select phase cut dimmers
  • Dead front, air-tite, wet location listed, IC rated

Want to purchase this product?

Need more information?