- Designed to accept 1/2" trade size conduit fitting.
- Use when feeding to track through surface conduit system.
- Finishes: White (P), Black (MB)
HALO
L980P
Specifications
Product Description
Brand Name | Halo |
Family | L980 Single Circuit Live End Conduit Adapter |
Description | LIVE END CONDUIT ADAPTER, SINGLE CIRCUIT, WHITE |
Product Details
Lamp Type | N/A |
UPC | 662400142256 |
Amperage Rating | N/A |
Mounting | Accessory |
Voltage Rating | N/A |
Product Weight | 0.91 |
Case Quantity | 6 |
Pallet Quantity | 192 |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |