- Conduit Continuation kit consisting of one left and one right feed
- To continue a run around obstructions.
- Designed to accept 1/2" trade size conduit fitting.
- Finishes: White (P), Black (MB)
Your internet browser isn't supported.
HALO
L979P
Specifications
Product Description
Brand Name | Halo |
Family | L979 Single Circuit Conduit Continuation Kit |
Description | CONDUIT CONTINUATION KIT, SINGLE CIRCUIT, WHITE |
Product Details
Lamp Type | N/A |
UPC | 662400142225 |
Amperage Rating | N/A |
Mounting | Accessory |
Voltage Rating | N/A |
Product Weight | 0.91 |
Case Quantity | 6 |
Pallet Quantity | 192 |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |