- Standard right hand polarity
- May be used as a feed point
- Finishes: White (P) and Black (MB)
Your internet browser isn't supported.
HALO
L941P
Specifications
Product Description
Brand Name | Halo |
Family | L941 Two Circuit Live End Connector |
Description | LIVE END CONNECTOR, TWO CIRCUIT, WHITE |
Product Details
Lamp Type | N/A |
UPC | 662400141594 |
Amperage Rating | N/A |
Mounting | Accessory |
Voltage Rating | Accessory |
Product Weight | 0.91 |
Case Quantity | 6 |
Pallet Quantity | 192 |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |