- Cleanly and crisply join two straight track sections end-to-end.
- Finishes: White (P), Black (MB)
- Low Profile
Your internet browser isn't supported.
L908MB
Specifications
Product Description
Brand Name | Halo |
Family | L908 Single Circuit Mini Joiner |
Description | MINI JOINER, SINGLE CIRCUIT, MATTE BLACK. |
Product Details
Lamp Type | N/A |
UPC | 662400141037 |
Amperage Rating | N/A |
Mounting | Accessory |
Range of Motion | N/A |
Voltage Rating | N/A |
Product Weight | 0.91 |
Case Quantity | 12 |
Pallet Quantity | 192 |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |