- Halo Single Circuit Live End connector to start a run
- Finishes: White (P), Black (MB)
Your internet browser isn't supported.
Specifications
Product Description
Brand Name | Halo |
Family | L901 Single Circuit Live End Connector Feed |
Description | LIVE END CONNECTOR, SINGLE CIRCUIT, MATTE BLACK |
Product Details
Lamp Type | N/A |
UPC | 662400140825 |
Amperage Rating | N/A |
Mounting | Track |
Range of Motion | N/A |
Voltage Rating | N/A |
Product Weight | 0.15 |
Case Quantity | 6 |
Pallet Quantity | 2880 |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | Yes |