- Designed for use with a large variety of R and PAR lamps
- Finishes: White (P) and Black (MB)
- Accessory bellows, shades, and shields available
Your internet browser isn't supported.
L703PX
Specifications
Product Description
| Brand Name | Halo |
| Family | L702 Universal Lampholder |
| Description | UNIVERSAL LAMPHOLDER, 2.4", WHITE, R, PAR16, PAR20, PAR30L, PAR38 |
Product Details
| Lamp Type | Incandescent |
| UPC | 662400301387 |
| Amperage Rating | N/A |
| Mounting | Track |
| Track Lampholders | Universal |
| Voltage Rating | 120V |
| Wattage | 30-300W |
| Product Weight | 0.6 |
| Case Quantity | 24 |
| Pallet Quantity | 1080 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | Yes |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | Yes |
| Calgary, AB, Canada | No |