- Designed for use with a large variety of R and PAR lamps
- Finishes: White (P) and Black (MB)
- Accessory bellows, shades, and shields available
Your internet browser isn't supported.
L702MBX
Specifications
Product Description
| Brand Name | Halo |
| Family | L702 Universal Lampholder |
| Description | UNIVERSAL LAMPHOLDER, 3", MATTE BLACK, R, PAR16, PAR20, PAR30L, PAR38 |
Product Details
| Lamp Type | R/PAR16/PAR20/PAR30/PAR38 |
| UPC | 662400164333 |
| Amperage Rating | N/A |
| Mounting | Track |
| Range of Motion | 0-90 Degree Tilt, 338 Degree Rotation |
| Track Lampholders | Universal |
| Voltage Rating | 120/277V |
| Wattage | 30-300W |
| Product Weight | 0.615 |
| Case Quantity | 24 |
| Pallet Quantity | 900 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | Yes |
| Cranbury, NJ | Yes |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | Yes |
| Calgary, AB, Canada | No |