Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Jan 17, 2023

L1830 PAR30 Studio

  • Provides effective task or accent lighting
  • Formed metal housing for optimal heat dissipation
  • Large easy to use adjustment knob locks in aiming angles
  • 338° horizontal rotation and 0° to 90° vertical pivot
  • Finishes: White (P), Black (MB) and Silver (SL)
L1830 PAR30 Studio

L1830 PAR30 Studio

Overview

The Studio series of lampholders is designed for use with Halo Lazer and single or 2 circuit track Systems and utilizes standard PAR and halogen PAR lamp technology. Front loading of the lamp allows ease of relamping. This series is for use with Halo and Lazer-by-Halo track Systems and well suited for accent lighting in commercial spaces, loft apartments, home offices and home theaters. Trim options include color filters, barn door and cube louver.

Stock catalog numbers

Resources