Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

HU10MSP

  • ENERGY STAR® qualified. Learn more at energystar.gov
  • Less than 3/4" overall fixture height
  • Heavy gauge aluminum housing
  • Cord and plug or Direct wire
  • Even light distribution
  • Mounting hardware included
  • Available in White and Matte Black Finishes
HU10MSP

HU10MSP

Resources

Specifications

Product Description

Brand Name Halo
Family HU11 LED SeleCCTable™ Under Cabinet
Description HALO HU10 LED undercabinet primary switch, white
Other Products Used With HU30 LED SeleCCTable™ Undercabinet

Product Details

Lamp Type N/A
UPC 080083694334
Amperage Rating N/A
Mounting Accessory
Voltage Rating N/A
Product Weight 0.31
Case Quantity 20
Pallet Quantity 2700
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?