- 3 selectable color temperatures: 2700K, 3000K and 4000K, 90 CRI
- 120V via direct-wire installation
- Less than 1" sleek profile and even light distribution, Low glare optics
- Multiple knockouts or linkable cords provide easy installation
- Pre-installed, easy-access, direct-mount fasteners
- Smooth dimming down to 5%
- 300 nominal lm/ft
- Lengths: 9", 18", 24", 36" and 48", White and Matte Black finishes
- cUL listed, T24 Compliant and ENERGY STAR® certified
- 5-year warranty
Your internet browser isn't supported.
HU11 LED SeleCCTable™ Under Cabinet
Customize your lighting with SeleCCTable color tuning technology
This sleek, energy-efficiency LED under cabinet features HALO's signature low-profile design. Ideal for task, accent, cove and display lighting, the selectable color tuning switch allows users to simple adjust the color temperature to suit their lighting needs.
Ideal for these spaces:
Cutomize anytime
With a simple slide of the SeleCCTable color temperature switch, users have the flexibility to choose between 2700K, 3000K and 4000K CCT to customize the color temperature to suite their specific lighting need.
Wiring flexibility allows space savings
The HU11 has the ability to bring flexible conduit or armored cable directly into the fixture from the back to allow for increased space utilization. Users can also utilize the various available plug-in connectors.
Value added features
Learn about the numerous added benefits from the contractor-friendly installation features to the advanced SeleCCTable technology that makes this the perfect under cabinet solution.