- Low-profile lens surface-mount luminaire, Ceiling/wall mounting
- Below the ceiling installation, no clips or plates needed
- Installs in many 3-1/2" and 4" ceiling junction and pancake boxes
- 2 color temperatures: 3000K or 4000K CCT, CRI: 90
- L70 at 50,000 hours (70% lumen maintenance at 50,000 hours)
- 120V, Phase dimming down to 10%, Lumens: up to 1,200
- Damp location listed for indoor ceiling or wall mounting
- Motion Sensor version times out if motion not detected for 45 seconds
- CA Title-24 high efficacy compliant, ENERGY STAR™ certified
- 5-year warranty
Your internet browser isn't supported.
HLC9 LED 9" Round Surface-Mount Luminaire
Slim profile. High performance. Easy installation.
The HLC9 is a slim profile, high performance surface mount luminaire that offers below the ceiling installation with no plates or clips required to save time and money. The HLC9 is designed for installation in most 3-1/2" and 4" square, octagon, or round junction and pancake boxes. The low profile surface mount has dimming capability to 10%, is damp location listed, and is suitable for a variety of applications including clothes closets and walls. The HLC9 includes a supply wire adapter with LED quick wiring connector for easy installation.