- Paintable Matte White Oversized Trim Ring (Goof Ring) fits Round 6" HLB Slim Low-Glare Canless LED Downlights
- Fits all HALO HLB 4" Slim Downlights (HLB, HLBPH, HLBSL, HLBE, HLB Smart, and HLB QuickLink)
- Fixture nests flush within the Oversized Trim Ring
Your internet browser isn't supported.
HLB6ROTMW
Specifications
Product Description
Brand Name | Halo |
Family | HLB Slim Low-Glare Canless LED Downlights |
Description | 6" round oversized trim, matte white |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
UPC | 080083862320 |
Amperage Rating | N/A |
Aperture | 6 Inch |
Mounting | Recessed |
Recessed Trim | Trim |
Voltage Rating | N/A |
Product Weight | 0.2 |
Case Quantity | 6 |
Pallet Quantity | 2400 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | Yes |