- Features a round polymer trim and smooth lens
- Canless Direct Mount - does not require recessed housing or junction box
- Delivers up to 800 lumens
- 2700/3000/3500K, 3000/4000/5000K, 4000/5000/6000K field selectable CCT
- Achieves L70 at 35,000 hours in IC and non-IC applications
- 90 CRI (min), R9 50 and color accuracy within 4 SDCM
- Wet location listed for showers and protected ceilings
- Dimmable to 10% with 120V dimmers
- Five-year limited warranty
HALO
HLBSL4 Lite 4" Slim Canless Direct Mount
Overview
The HLB Lite is a 4-inch ultra-thin LED lens downlight with remote driver / junction box suitable for new construction and remodel applications. Positioned as HALO’s value MicroEdge offering, HLB Lite features a polymer trim, a smooth lens, 3-color field selectable color temperature and high color rendering for excellent color performance. Simplified installation in drywall or suspended ceilings eliminates recessed cans saving time and money. Installs from below the ceiling in as little as 1/2” plenum height. HLB Lite can be used in direct contact with insulation and is airtight.