- Broad range of trims, distribution can easily be changed in the field
- Optional adapter allows rimless installation
- Interchangeable 15, 25, 40 and 55 degree LED optics provide focus
- Optional media holder accepts one or two lens or filters
- Locking 365° rotation and 45° tilt holds any aiming position
- Translating center beam optics aligns primary reflector with aperture
- Got Nail bar hangers support housing at any point along rails
- UNV 120-277V 50/60Hz driver provides noise free operation
- Continuous dimming, 100% to 1% with LE/TE phase cut & 0 -10V control
Your internet browser isn't supported.
TLS3LWW6GHWF
Specifications
Product Description
Brand Name | Halo |
Family | HL36SA LED 3" Square New Construction Downlight |
Description | 3.25" Square Angle Cut Lens Wall Wash, Self Flanged, linear spread lens, semi-specular clear reflector and matte white flange |
Product Details
Lamp Type | N/A |
UPC | 080083840052 |
Amperage Rating | N/A |
Aperture | 3 1/4 Inch |
Mounting | Recessed |
Recessed Trim | Wall Wash |
Voltage Rating | N/A |
Product Weight | 0.2 |
Case Quantity | 6 |
Pallet Quantity | 3240 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |