- 3” round directional remodel LED module
- This modern recessed lighting delivers up to 1700 lumens
- Adjustable mechanism tilts up to 35° and rotates up to 360°
- Available in 2700K, 3000K, 3500K, 4000K CCT, and Dim-to-Warm
- No additional housing required – wing clamps hold module in ceiling
- Suitable for 2x6 framing or shallow plenum construction
- Easily interchangeable optical distributions
- Full vocabulary of trim styles and color finishes
- 120/277V input, phase cut and 0-10V dimming compatible
- Five year limited warranty
Your internet browser isn't supported.
HL36AR
Ultimate flexibility and superior performance for modern recessed lighting
HL3 is a family of 3” round and square directional LED recessed luminaires delivering superior performance and value. Equipped with Interchangeable trims and optics, HL3 provides solutions for accent, task, wall washing, and general area illumination. The HL3 family is perfect for residential and light commercial applications where performance and flexibility is key.