- Broad range of trims, distribution can easily be changed in the field
- Optional adapter allows rimless installation
- Interchangeable 15, 25, 40 and 55 degree LED optics provide focus
- Optional media holder accepts one or two lens or filters
- Locking 365° rotation and 45° tilt holds any aiming position
- Translating center beam optics aligns primary reflector with aperture
- Got Nail bar hangers support housing at any point along rails
- UNV 120-277V 50/60Hz driver provides noise free operation
- Continuous dimming, 100% to 1% with LE/TE phase cut & 0 -10V control
Your internet browser isn't supported.
TL3PINORBBB
Specifications
Product Description
| Brand Name | Halo | 
| Family | HL36A LED 3" Round New Construction Downlight | 
| Description | 2.00 aperture pinhole w/oculus, open, self-flanged, oil rubbed bronze flange, black oculus | 
Product Details
| Lamp Type | N/A | 
| UPC | 080083838608 | 
| Amperage Rating | N/A | 
| Aperture | 2 Inch | 
| Mounting | Recessed | 
| Recessed Trim | Pinhole | 
| Voltage Rating | N/A | 
| Product Weight | 0.2 | 
| Case Quantity | 6 | 
| Pallet Quantity | 3240 | 
| Country of Origin | CN | 
| ARRA | No | 
Stocking Details
| Elk Grove Village, IL | No | 
| Bloomington, CA | Yes | 
| Cranbury, NJ | No | 
| Irving, TX | No | 
| Peachtree City, GA | No | 
| Mississauga, ON, Canada | No | 
| Calgary, AB, Canada | No | 
