- Quick Connect wiring connectors included in junction box
- AIR-TITE™
- Thermally protected
- Die-formed housing
- Remodel springs accommodate 1/2" and 5/8" ceiling material
- NM cable pryouts and conduit knockouts in junction box
HALO
H99RTAT
Specifications
Product Description
Brand Name | Halo |
Family | H99RTAT Series |
Description | 4" Housing Non-IC, Air-Tite Shallow Ceiling Remodel 120V Line Voltage |
Product Details
Lamp Type | Incandescent (Not Included) |
UPC | 080083584369 |
Amperage Rating | 0.5 at 120V |
Aperture | 4 Inch |
Mounting | Recessed |
Range of Motion | N/A |
Voltage Rating | 120V |
Product Weight | 1.5 |
Case Quantity | 6 |
Pallet Quantity | 252 |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | Yes |