- Got Nail!™ bar hangers
- Pass-N-Thru™ tool-less shortening of bar hangers
- Slide-N-Side™ wire traps
- Quick Connect wiring connectors included in junction box
- AIR-TITE™
- Thermally protected
- Die-formed housing and plaster frame
- Housing may be removed from plaster frame for junction box access
HALO
H99ICAT
Specifications
Product Description
Brand Name | Halo |
Family | H99ICAT 4" AIR-TITE™ New Construction Housing |
Description | 4" Housing IC Air-Tite Shallow Ceiling 120V Line Voltage |
Product Details
Lamp Type | Incandescent (Not Included) |
UPC | 080083582259 |
Amperage Rating | 0.417 at (120V) |
Aperture | 4 Inch |
Mounting | Recessed |
Range of Motion | N/A |
Voltage Rating | 120V |
Product Weight | 2.4 |
Case Quantity | 6 |
Pallet Quantity | 108 |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | Yes |