- Slide-N-Side™ wire traps
- Quick Connect wiring connectors included in junction box
- AIR-TITE™
- Thermally protected
- Die-formed housing and plaster frame
- Boat-shape frame slips through opening and secures onto ceiling
Your internet browser isn't supported.
H36RTAT
Specifications
Product Description
| Brand Name | Halo | 
| Family | H36RTAT Series | 
| Description | 3" Housing Non-IC Air-Tite Shallow Ceiling 120V Line Voltage, Remodel, GU10 | 
Product Details
| Lamp Type | GU10 | 
| UPC | 623961361326 | 
| Amperage Rating | 0.417 at (120V) | 
| Aperture | 3 Inch | 
| Mounting | Recessed | 
| Range of Motion | N/A | 
| Voltage Rating | 120V | 
| Product Weight | 1.2 | 
| Case Quantity | 6 | 
| Pallet Quantity | 252 | 
| Country of Origin | MX | 
| ARRA | Yes | 
Stocking Details
| Elk Grove Village, IL | No | 
| Bloomington, CA | Yes | 
| Cranbury, NJ | Yes | 
| Irving, TX | No | 
| Peachtree City, GA | Yes | 
| Mississauga, ON, Canada | No | 
| Calgary, AB, Canada | No | 
