This LED single head flood series produces over 5800 Lumens and was designed for superior large area coverage using the latest innovations in LEDs, drivers and optics. Using a dependable, die-cast aluminum housing, this fixture delivers light where you need it, keeping power consumption to a minimum. Available with and without integrated photo controls, this series comes in white or bronze finish.
|
|
|
|
|
|
---|---|---|---|---|---|
FSL503TB
|
LED | Wall/Eave Mount | 120-277V | 52 W | Spec |
FSL503TIB
|
LED | Wall or Eave Mounting | 120-277V | 52 W | Spec |
FSL503TIW
|
LED | Wall/Eave Mount | 120-277V | 52 W | Spec |
FSL503TW
|
LED | Wall/Eave Mount | 120-277V | 52 W | Spec |