Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

ESF Floodlights

  • Two lumen packages available at 1,420lm and 2,372lm
  • Constructed of rust-free polycarbonate housing
  • Available in textured white and bronze finish
  • Motion SKUs detects motion 180° and up-to 50 feet
  • 50,000 hours of rated LED life
  • Rated for damp and wet locations
  • Zero maintenance LED fixture
  • Wall or eave mounted to recessed junction boxes
  • 1-year warranty
ESF Floodlights

ESF Floodlights

Outdoor Energy-Efficient LED Security Floodlight

ESF twin head LED Security Floodlight provides energy-efficient, low maintenance lighting solution for outdoor areas. Available in 1420 lumen and 2372 lumen Flood, Dusk-to-Dawn, or Motion activated fixture. Integrated LEDs are rated at 50,000 hours of maintenance free operation. This flood light is ideal for walkways, yards, patios, play areas and driveways creating an inviting exterior space as well as providing safety and security. Diffused lens is fully gasketed to keep out moisture, dirt, bugs and other contaminants. Available in white and bronze finish.

Stock Catalog Number (7)

Resources