Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

CLD

  • Easy to install - install from below removable lens
  • Fits pancake junction boxes
  • Select from 3 CCTs via switch, 3000K, 4000K, or 5000K CCT
  • Dimmable down to 5%
  • 805 Lumens at 3000K, 92 CRI
  • Airtite, Wet location rated, shower listed
  • ENERGY STAR® certified
  • CA Title-24 high efficacy compliant and UL Certified
CLD

CLD

Overview

The Halo CLD is a easy to install, high performance, surface mount luminaire that offers the added flexibility of 3 selectable color temperatures at time of installation. CLD7 (7”) is designed for installation in many 3-1/2" and 4" square, octagon, or round junction boxes. Supply wire adapter with LED quick wiring connector included.

Resources

Stock Catalog Number (1)

Want to purchase this product?

Interested in email updates?

Need more information?