- 24 Inch Extension Arm
Your internet browser isn't supported.
Specifications
Product Description
Brand Name | Halo Outdoor |
Family | Solar Area Light - All in 1 |
Description | 24" Extension Arm |
Product Details
Lamp Type | N/A |
UPC | 044427000717 |
Amperage Rating | N/A |
Mounting | Pole Mounted |
Range of Motion | N/A |
Voltage Rating | N/A |
Product Weight | 1.8 |
Case Quantity | 4 |
Pallet Quantity | 160 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |