Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

LA56 All-Purpose LED Adjustable Retrofit

  • Adjustable gimbal offers 35-degree tilt and 360-degree rotation
  • 2700K, 3000K, 3500K, 4000K, 5000K, 90CRI
  • Retrofits existing 5" or 6" housings with screwbase adapter included
  • Dimmable to 10%
  • Torsion spring adjust for housing size, hold trim securely to ceiling
  • Damp location and Wet location shower listed
  • ENERGY STAR® certified
  • LED connector is CA Title-24 high efficacy compliant and cULus Listed
  • Halo White finish
LA56 All-Purpose LED Adjustable Retrofit

LA56 All-Purpose LED Adjustable Retrofit

Overview

The Halo LA56 LED Adjustable Downlight series are adjustable LED modules for 5” or 6” aperture recessed downlights. The LA56 gimbals feature adjustment of 35-degree tilt and up to 360-degree rotation. The lens provides uniform illumination and wet location listing. Precision construction makes any housing AIR-TITE for added savings and code compliance.

Stock Catalog Number (4)

Resources