- Full cutoff with regressed light source
Your internet browser isn't supported.
Specifications
Product Description
| Brand Name | Halo |
| Family | RLD Deep Baffle Recessed LED Trims |
| Description | 6"Deep Baffle retrofit LED module, 600 lumen, 90 CRI minimum,3000K CCT, 120V 50/60Hz, Matte White trim |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | LED |
| UPC | 080083823567 |
| Amperage Rating | 0.073A |
| Aperture | 6 Inch |
| Color Temperature Max | 3000K |
| Mounting | Ceiling Mount |
| Voltage Rating | 120-277V |
| Wattage | 8.5W |
| Product Weight | 1.32 |
| Case Quantity | 4 |
| Pallet Quantity | 160 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Markham, Canada | No |
| Calgary, AB, Canada | No |