- Full cutoff with regressed light source
- Coilex style baffle
- Both white and black baffle included
- 50 degree optical cutoff
- Dimmable down to 5%
- 3000K, 90CRI
- ENERGY STAR®
- UL Certified
- CA T20/T24
Your internet browser isn't supported.
RLD4069301EWHR
Specifications
Product Description
| Brand Name | Halo |
| Family | RL4 Deep Baffle |
| Description | 4" deep baffle retrofit LED module, 600 lumens, 90 CRI, 3000K CCT, 120V 50/60Hz leading or trailing edge phase cut 1% dimming, matte white trim, white baffle and black baffle included |
Product Details
| Lamp Type | LED |
| UPC | 080083823529 |
| Amperage Rating | 0.073A at 120V |
| Color Temperature Max | 3000K |
| Mounting | Ceiling Mount |
| Voltage Rating | 120V |
| Wattage | 8.5W |
| Product Weight | 1.01 |
| Case Quantity | 4 |
| Pallet Quantity | 288 |
| Country of Origin | TH |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Markham, Canada | No |
| Calgary, AB, Canada | No |