- Efficacy: up to 95 lm/W at 14.8W; Lumens: up to 1,100
Your internet browser isn't supported.
L81211NF9040P
Specifications
Product Description
| Brand Name | Halo |
| Family | 812 Mini LED Track Luminaire |
| Description | Mini LED Trac Narrow flood cylinder, 1100 lumens, 90CRI, 4000K, White |
Product Details
| Lamp Type | LED |
| UPC | 080083823246 |
| Amperage Rating | 0.128A at 277V |
| Color Temperature Max | 4000K |
| Mounting | Track |
| Track Lampholders | Mini LED |
| Voltage Rating | 120V |
| Wattage | 15.5W |
| Product Weight | 0.99 |
| Case Quantity | 6 |
| Pallet Quantity | 648 |
| Country of Origin | MX |
| ARRA | Yes |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Markham, Canada | No |
| Calgary, AB, Canada | No |