- L70 at 50,000 hours (70% lumen maintenance at 50,000 hours)
- Smooth dimming down to 5% at 120V
- Holds 1 piece of standard 2" MR16 media filter or lens
- cULus listed, T24 compliant, DesignLights™ Consortium qualified
- 5-year warranty
Your internet browser isn't supported.
L81111NF9035P
Specifications
Product Description
| Brand Name | Halo |
| Family | 811 Mini LED Track Luminaire |
| Description | Standard, Halo Power Trac and Lazer Track, Mini LED Accent Fixture, 1100 lumens, Narrow Flood (22°), 90, 3500K, White, 120V. |
Product Details
| Lamp Type | LED |
| UPC | 080083813599 |
| Amperage Rating | 0.13A at 120V |
| Color Temperature Max | 3500K |
| Mounting | Arm Mount |
| Track Lampholders | Mini LED |
| Voltage Rating | 120V |
| Wattage | 15.5W |
| Product Weight | 0.95 |
| Case Quantity | 6 |
| Pallet Quantity | 378 |
| Country of Origin | MX |
| ARRA | Yes |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |