- Pure Smart(TM) Wi-Fi(R) ON/OFF Wall Switch Connected by WiZ Pro
- Brings WiZ Pro control and features-app, voice, scenes, scheduling, wireless dimming-to non-smart loads
- ON/OFF control
- Supports LED/CFL (600W) or incandescent (1200W)
- Single-pole or 3-way wiring with standard 3-way switch
- Neutral wire required
- 3 Year Warranty
Your internet browser isn't supported.
SWW-SWT-WH
Specifications
Product Description
| Brand Name | Halo |
| Family | SWWS Smart Wi-Fi ON/OFF Switch Connected by WiZ Pro |
| Description | Pure Smart(TM) Wi-Fi(R) Wall Switch Connected by WiZ Pro, Switch, White, Plastic-free and Fully Recyclable. |
Product Details
| Lamp Type | N/A |
| UPC | 080083457465 |
| Amperage Rating | N/A |
| Mounting | Wall Switch |
| Voltage Rating | N/A |
| Case Quantity | 100 |
| Pallet Quantity | 2400 |
| Country of Origin | VN |
Stocking Details
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |