- Pure Smart(TM) Wi-Fi(R) Hardwired (120V) Room Controller Connected by WiZ Pro
- Adjust brightness, color temperature, and full color (RGB) scenes
- Select between four favorited scenes + unlimited custom scenes in the WiZ app
- Supports 600W hardwired load support
- No max for Wireless Loads
- Single or multi-location wireless control
- Neutral wire required
- 3 Year Warranty
Your internet browser isn't supported.
CWW-TW-SCENE-WH
Specifications
Product Description
| Brand Name | Halo |
| Family | CW Smart Wi-Fi Room Controllers Connected by WiZ Pro |
| Description | Pure Smart(TM) Wi-Fi(R) Hardwired (120V) RoomController Connected by WiZ Pro, Tunable White plus Scenes, White, Plastic-free and Fully Recyclable. |
Product Details
| Lamp Type | N/A |
| UPC | 080083457489 |
| Amperage Rating | N/A |
| Mounting | N/A |
| Voltage Rating | N/A |
| Case Quantity | 100 |
| Pallet Quantity | 1800 |
| Country of Origin | US |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |