- Kit includes 72W Remote Power Supply with low voltage CMP cable and 4" or 6" canless LT
- Power up to 8 fixtures on 1 driver
- Features QuickLink Connectors for ultra-fast wiring and installation
- Self-healing cable allows for repositioning fixtures
- Direct mount – does not require recessed housing or junction box
- Fits in 1-1/4" thick ceilings
- Field Selectable CCT: 2700K, 3000K, 3500K, 4000K, 5000K
- 120V input, dimmable down to 5% with select phase cut dimmers
- Power supply and LED units are IC rated, Energy Star certified
- Fixtures are wet location listed for indoors or outdoor
- Perfect for new construction or remodel work
Your internet browser isn't supported.
LTQL6069S1EDM
Specifications
Product Description
| Brand Name | Halo |
| Family | LT-DM QuickLink Low Voltage Phase Cut Canless Downlights |
| Description | 6-inch LT QuickLink Low Voltage Lighting, 600 lumens (nominal), 90 CRI min, 5-color selectable CCT, 120V, phase cut 10% dimming, Direct mount canless installation |
Product Details
| Lamp Type | LED |
| UPC | 080083190256 |
| Amperage Rating | N/A |
| Color Temperature Max | 5000K |
| Mounting | Direct Mount |
| Voltage Rating | 120V |
| Wattage | 8.1W |
| Product Weight | 0.99 |
| Case Quantity | 6 |
| Pallet Quantity | 432 |
| Country of Origin | TH |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Markham, Canada | No |
| Calgary, AB, Canada | No |