- 4000K Cool White maintenance free LED's with 50,000 hours life
- Motion sensor automatically turns lights on when motion is detected
- Perfect for wall mount applications such as Garage/Driveways, Fences, Decks, Doorways and Yards
- Corrosion resistant durable polycarbonate construction
- Dual light levels - Light comes on at full brightness and reduces to half if no motion is detected
- 3 Adjustable Time Out settings - 30s, 60s, & 90s
- Frosted lens provides smooth diffuse glare free light
- 1-year warranty
Your internet browser isn't supported.
SWL0540B
Specifications
Product Description
| Brand Name | Halo Outdoor |
| Family | Solar Wedge Light |
| Description | Solar Wedge Light, 500 Lumens (Nominal), 4000K CCT, Bronze Finish |
Product Details
| Lamp Type | LED |
| UPC | 080083242108 |
| Amperage Rating | N/A |
| Color Temperature Max | 4000K |
| Mounting | Wall Mount |
| Voltage Rating | Solar |
| Wattage | 30W |
| Product Weight | 0.93 |
| Case Quantity | 2 |
| Pallet Quantity | 504 |
| Country of Origin | VN |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | Yes |
| Calgary, AB, Canada | No |