Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

Solar Wedge Light

  • 4000K Cool White maintenance free LED’s with 50,000 hours life
  • Motion sensor automatically turns lights on when motion is detected
  • Perfect for wall mount applications such as Garage/Driveways, Fences, Decks, Doorways and Yards
  • Corrosion resistant durable polycarbonate construction
  • Dual light levels - Light comes on at full brightness and reduces to half if no motion is detected
  • 3 Adjustable Time Out settings - 30s, 60s, & 90s
  • Frosted lens provides smooth diffuse glare free light
  • 1-year warranty
Solar Wedge Light

Solar Wedge Light

Overview

The SWL series solar wedge light combines the reliability of our home security lighting with the convenience of solar power. Instantly increase home safety and security in areas like garages, doorways, sheds and backyards with bright, motion-activated lighting. Integrated LEDs are rated at 50,000 hours for maintenance free operation. This product is perfect for wall mount installation. Integrated 120-degree motion sensor automatically turns the light on when motion is detected (Dusk to Dawn). This flood light is ideal for illuminating stairs, paths, decks, gardens or use as an accent light for lawns, garage, gardens, etc. Available 500 and 800 lumen options in bronze and white finishes.

Resources

Stock Catalog Number (4)

Want to purchase this product?

Interested in email updates?

Need more information?