Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Single, Twin and Triple Head Solar Flood Light

  • Durable weather resistant polycarbonate construction
  • Motion sensor automatically turns lights on when motion is detected
  • Rechargeable Li-Ion battery pack included
  • Available in textured bronze and white finish
  • Dual light levels - Light comes on at full brightness and reduces to half if no motion is detected
  • 3 Adjustable Time Out settings - 30s, 60s, & 90s
  • 1-year warranty
Single, Twin and Triple Head Solar Flood Light

Single, Twin and Triple Head Solar Flood Light

Overview

The SFLS series solar powered outdoor security light provides the comfort of a security light, without the hassle of wiring a conventional fixture. Available in 700, 1000, 1500 and 2000 lumen motion activated fixture. Integrated LEDs are rated at 50,000 hours for maintenance free operation. This product is perfect for wall or eave mount. Integrated 180-degree motion sensor automatically turns the light on when motion is detected. Polycrystalline solar panel with 16 ft. cord allows for optimal placement in direct sunlight for best performance. This flood light is ideal for walkways, yards, patios, and driveways creating an inviting exterior space as well as providing safety and security. Available in bronze and white finishes.

Resources