- Durable weather resistant polycarbonate construction
- Motion sensor automatically turns lights on when motion is detected
- Rechargeable Li-Ion battery pack included
- White Finish
- Dual light levels - Light comes on at full brightness and reduces to half if no motion is detected
- 3 Adjustable Time Out settings - 30s, 60s, & 90s
- 1-year warranty
Your internet browser isn't supported.
SLFS1AM2W
Specifications
Product Description
| Brand Name | Halo Outdoor |
| Family | Single, Twin and Triple Head Solar Flood Light |
| Description | Solar Floodlight, 1000 Lumens (Nominal), Motion Flood, Twin Head Configuration, White finish. |
Product Details
| Lamp Type | LED |
| UPC | 080083149629 |
| Amperage Rating | N/A |
| Color Temperature Max | 4000K |
| Mounting | Wall/Eave Mount |
| Voltage Rating | Solar |
| Wattage | 70W |
| Product Weight | 2.19 |
| Case Quantity | 2 |
| Pallet Quantity | 120 |
| Country of Origin | CN |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Markham, Canada | Yes |
| Calgary, AB, Canada | No |