Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Jun 10, 2021

Replace with ESF Floodlights

MST2850L

  • Produces 2000 lumens in 5000K CCT
  • Maintenance-free LEDs with 35,000 hours of life
  • Wall or eave mount installation
  • Durable polycarbonate housing available in white or bronze finish
  • Features die-cast aluminum heads for reliable operation
  • Area coverage equivalent to 180W incandescent flood
  • Integral 180 degree motion sensor with photocontrol
  • Duration and sensitivity adjustments
MST2850L

MST2850L

Overview

The MST2850L LED twin head motion activated flood is ideal in outdoor areas where a low-maintenance solution is required. Producing 2000 lumens, this fixture provides area coverage equivalent to 180W incandescent. The motion sensor pivots for wall or eave mount installation, and includes a photocontrol for nighttime operation. This outdoor rated product utilizes a durable polycarbonate housing with die-cast aluminum heads, and is available in white or bronze finish.

Resources