Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

MSLED300 Series

  • No wiring needed, integrated solar panel for hassle-free installation
  • Integrated battery pack provides 60 min. run time on a full charge
  • 120 degree motion sensor turns light on when motion is detected
  • Internal timer turns light off after 1 minute of inactivity
  • Durable polycarbonate housing available in white or black finish
MSLED300 Series

MSLED300 Series

Overview

The MSLED300 solar powered LED solution provides light anywhere you need it, without the need for wiring or expensive batteries. Delivering 300 lumens at a full charge, this fixture can be used in a multitude of outdoor applications and can be installed in seconds. Designed for convenience, the snap-in mounting tab allows for portable use, while the integrated 120 degree motion sensor automatically turns the light on whenever motion is detected. Available in white or black finish.

Resources