- One piece seamless baffle
- Trim available in White
- Baffle available in White or Black
Your internet browser isn't supported.
456W
Specifications
Product Description
| Brand Name | Halo |
| Family | 456 Slope Ceiling Baffle |
| Description | 6" Trim Baffle Trim for Slope Ceiling White Trim with White Baffle |
Product Details
| Lamp Type | BR30, PAR30 (Not Included) |
| UPC | 662400676287 |
| Amperage Rating | N/A |
| Aperture | 6 Inch |
| Mounting | Recessed |
| Range of Motion | N/A |
| Recessed Trim | Baffle |
| Voltage Rating | N/A |
| Product Weight | 0.65 |
| Case Quantity | 6 |
| Pallet Quantity | 240 |
| Country of Origin | CN |
| ARRA | Yes |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | Yes |
| Cranbury, NJ | Yes |
| Irving, TX | Yes |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | Yes |
| Calgary, AB, Canada | Yes |