- One piece seamless baffle
- Trim available in White
- Baffle available in White or Black
Your internet browser isn't supported.
456P
Specifications
Product Description
Brand Name | Halo |
Family | 456 Slope Ceiling Baffle |
Description | 6" Trim Baffle Trim for Slope Ceiling White Trim with Black Baffle |
Product Details
Lamp Type | BR30, PAR30 (Not Included) |
UPC | 662400676270 |
Amperage Rating | N/A |
Aperture | 6 Inch |
Mounting | Recessed |
Range of Motion | N/A |
Recessed Trim | Baffle |
Voltage Rating | N/A |
Product Weight | 0.6 |
Case Quantity | 6 |
Pallet Quantity | 432 |
Country of Origin | US |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |