Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Dec 19, 2023

Replace with RL Smart Wi-Fi LED Trims Connected by WiZ Pro

RL56 Wireless

  • Wink, SmartThings or Echo Plus compatible. Hub and app sold separately
  • Works w Amazon Alexa and Google Home for voice control (sold separate)
  • Change color temp from 2700K CCT to 5000K CCT via mobile app
  • Maintains 90 CRI throughout color adjustment
  • Schedule actions like setting color temp and dim level via mobile app
  • Dims to 5 percent using the app
  • Retrofits existing 5 or 6 inch housings w screwbase adapter included
  • ENERGY STAR compliant, Wet and damp location listed, cULus listed
  • LED connector is CA Title-24 high efficacy compliant and cULus Listed
RL56 Wireless

RL56 Wireless

Overview

The Halo RL56 Wireless is a complete LED Baffle-Trim Module for 5” and 6” aperture recessed downlights. When paired with a ZigBee based system, the RL56 Wireless can perform dimming, white tuning, scheduling, grouping, geo-fencing, automations, and remote access all through a mobile device. The RL56 Wireless is cULus Listed for use with Halo, and is UL Classified for use with compatible 5” and 6” housings. The RL56 Wireless lens provides uniform illumination and wet location listing. Precision construction makes any housing AIR-TITE for added savings and code compliance.

Stock catalog numbers

Resources