Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

SLWP2040M Series

  • Motion activated portable lighting with solar panel and USB interface
  • No wiring needed, solar or USB chargeable
  • USB output powers smart devices and accessories
  • High capacity 8800mAh battery pack with over 15 hours of run time
  • 360 degree motion sensor turns light on when motion is detected
  • Integrated dimming control for extended battery use
  • Multiple mounting options for permanent installation or portable use
  • Durable polycarbonate housing in gray finish
SLWP2040M Series

SLWP2040M Series

Overview

The Diverge™ off-grid lighting system is a portable solution, utilizing rechargeable lithium-ion battery technology and multiple charging options for a wide range of applications. Delivering an impressive 2400 lumens at full charge, the fixture offers an integrated dimming control, 360 degree motion sensor, polycrystalline solar panel with 20' cord and two USB interfaces for charging purposes. Suitable for storage, marine, remote location and area lighting where 120V wiring is not available.

Resources