- Kit includes 90W Remote Power Supply with low voltage CMP cable and 4" or 6" canless HLB
- Power up to 11 fixtures on 1 driver
- Features QuickLink Connectors for ultra-fast wiring and installation
- Self-healing cable allows for repositioning fixtures
- Direct mount – does not require recessed housing or junction box
- Fits in 1/2" thick ceilings
- Field Selectable CCT: 2700K, 3000K, 3500K, 4000K, 5000K
- 120-277V input, dimmable down to 5% with select 0-10V dimmers
- Power supply is Non-IC, LED units are IC rated, Energy Star Certified
- Fixtures are wet location listed for indoors or outdoor
- Perfect for new construction or remodel work
Your internet browser isn't supported.
HLBQL6099FSE010-6PK
Specifications
Product Description
| Brand Name | Halo |
| Family | HLB QuickLink Low Voltage 0-10V Canless Downlights |
| Description | 6-inch HLB QuickLink Low Voltage Lighting , 900 lumens (nominal), 90 CRI min, 5-color selectable CCT, 120-277V, 0-10V 5% dimming, 6 pack kit including driver |
Product Details
| Lamp Type | LED |
| UPC | 080083182220 |
| Amperage Rating | N/A |
| Color Temperature Max | 5000K |
| Mounting | Ceiling Mount |
| Voltage Rating | 120-277V |
| Wattage | 12.4W |
| Product Weight | 10.01 |
| Case Quantity | 2 |
| Pallet Quantity | 72 |
| Country of Origin | CN |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Markham, Canada | No |
| Calgary, AB, Canada | No |